Quantity | Unit price |
---|---|
200 - 999 | $0.4245 |
1000 - 4999 | $0.2416 |
5000 - 9999 | $0.1914 |
10000 - 24999 | $0.1643 |
25000 + | $0.1553 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Approximate Cable Holding Diameter | 14.2 mm |
---|---|
Approximate Cable Holding Diameter | 0.560 in |
Compatible Hole Diameter | 22.2 mm |
Compatible Hole Diameter | 0.874 in |
Flange Thickness | 1.6 mm |
Flange Thickness | 0.063 in |
Head Diameter | 23.8 mm |
Head Diameter | 0.937 in |
Overall Height | 6.4 mm |
Overall Height | 0.252 in |
Full Material | Polyamide 6.6 |
Color | Black |
Material Flammability Standard | UL94 V-2 |
Open/Closed | Closed |
UL/CSA Description | UL E320906 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue