Universal Bushings that are designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.
The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.
Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Panel Thickness | View |
---|---|---|---|---|---|---|
$0.0328 - $0.045 | 20000 In stock |
0.406 in
10.3 mm
|
0.626 in
15.9 mm
|
0.126 in
3.2 mm
|
||
22AF0875 | $0.0482 - $0.0661 | 172000 In stock |
0.453 in
11.5 mm
|
0.874 in
22.2 mm
|
0.126 in
3.2 mm
|
|
22AF1000 | $0.0924 - $0.1267 | 188500 In stock |
0.453 in
11.5 mm
|
1 in
25.4 mm
|
0.126 in
3.2 mm
|
|
22AF0750 | $0.0438 - $0.06 | 27000 In stock |
0.39 in
9.9 mm
|
0.752 in
19.1 mm
|
0.126 in
3.2 mm
|
|
$0.0723 - $0.0992 | 23000 In stock |
|
0.875 in
22.2 mm
|
|
||
$0.3008 - $0.6845 | 500 In stock |
|
1.250 in
31.8 mm
|
|
||
$0.0492 - $0.0675 | 17000 In stock |
0.406 in
10.3 mm
|
0.626 in
15.9 mm
|
0.126 in
3.2 mm
|
||
$0.1414 - $0.3219 | 11000 In stock |
|
1.000 in
25.4 mm
|
|
||
22AF1093 | $0.0961 - $0.1319 | 76500 In stock |
0.811 in
20.6 mm
|
1.094 in
27.8 mm
|
0.126 in
3.2 mm
|
|
$0.0723 - $0.0992 | 11000 In stock |
|
0.812 in
20.6 mm
|
|
||
$0.1966 - $0.2696 | Request the lead time here |
|
1.252 in
31.8 mm
|
|
||
$0.0655 - $0.09 | 6000 In stock |
|
0.750 in
19.1 mm
|
|
||
$0.1471 - $0.3349 | 1500 In stock |
|
1.093 in
27.8 mm
|
|
||
$0.1494 - $0.4083 | 1000 In stock |
0.500 in
12.7 mm
|
0.752 in
19.1 mm
|
|
||
PGSD-11 | $0.255 - $0.6976 | 300 In stock |
1.062 in
27 mm
|
1.5 in
38.1 mm
|
|
|
$0.1115 - $0.305 | 1000 In stock |
0.437 in
11.1 mm
|
0.626 in
15.9 mm
|
|
||
$0.2309 - $0.6324 | 2400 In stock |
1.000 in
25.4 mm
|
1.374 in
34.9 mm
|
|
||
$0.1595 - $0.436 | 11200 In stock |
0.560 in
14.2 mm
|
0.874 in
22.2 mm
|
|
||
PGSD-5 | $0.0796 - $0.2189 | 1000 In stock |
0.312 in
7.9 mm
|
0.5 in
12.7 mm
|
|
|
$0.0917 - $0.2515 | 6500 In stock |
0.311 in
7.9 mm
|
0.5 in
12.7 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.