Open Bushings that are universal in nature feature an easy to push in design. This allows them to easily lock into place at common panel thicknesses. The split design allows side entry of pre-assembled cords, cables or tubes that have segments larger than the bushings internal diameter, such as connectors.
They offer ideal protection for wires, cables and tubing from unfinished, sharp edges. The open design allows the bushing to be assembled into holes that already contain a bundle. They can be adjusted to accept various diameters and shapes. Effortlessly installed with fingertip pressure, meaning no tools are required for installation.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| PGSC-1926A | $0.1882 - $0.3681 | 14200 In stock |
|
|
|
|
| PGSC-1422A | $0.1538 - $0.2995 | 8000 In stock |
|
|
|
|
| $0.148 - $0.4047 | Request the lead time here |
|
|
|
||
| $0.1385 - $0.2698 | 5000 In stock |