Quantity | Unit price |
---|---|
1 - 7499 | $0.2801 |
7500 - 14999 | $0.1273 |
15000 - 29999 | $0.0892 |
30000 - 149999 | $0.0511 |
150000 + | $0.0486 |
Body Diameter | 9.7 mm |
---|---|
Body Diameter | 0.380 in |
Body Height | 14.2 mm |
Body Height | 0.560 in |
Flange Diameter | 17 mm |
Flange Diameter | 0.671 in |
Cable Type | 14/2;14/3;12/2 |
Color | Red |
Full Material | Polypropylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue