Quantity | Unit price |
---|---|
1 - 3749 | $0.5268 |
3750 - 7499 | $0.2392 |
7500 - 14999 | $0.1681 |
15000 - 74999 | $0.0959 |
75000 + | $0.0912 |
Body Diameter | 14.7 mm |
---|---|
Body Diameter | 0.580 in |
Body Height | 15.5 mm |
Body Height | 0.610 in |
Flange Diameter | 21.8 mm |
Flange Diameter | 0.859 in |
Cable Type | 12/4;10/2;10/3;2/1 |
Color | Red |
Full Material | Polypropylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue