Quantity | Unit price |
---|---|
1 - 1874 | $0.6449 |
1875 - 3749 | $0.2923 |
3750 - 7499 | $0.2045 |
7500 - 37499 | $0.1172 |
37500 + | $0.1115 |
Body Diameter | 20.1 mm |
---|---|
Body Diameter | 0.790 in |
Body Height | 17 mm |
Body Height | 0.670 in |
Flange Diameter | 26.6 mm |
Flange Diameter | 1.046 in |
Cable Type | 10/4;8/2;8/3;1/1 |
Color | Red |
Full Material | Polypropylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue