Quantity | Unit price |
---|---|
1 - 999 | $1.0763 |
1000 - 1999 | $0.4891 |
2000 - 3999 | $0.3438 |
4000 - 19999 | $0.1953 |
20000 + | $0.1864 |
Body Diameter | 25.4 mm |
---|---|
Body Diameter | 1.000 in |
Body Height | 21.1 mm |
Body Height | 0.830 in |
Flange Diameter | 32.2 mm |
Flange Diameter | 1.266 in |
Cable Type | 12/4;10/2;10/3;2/1 |
Color | Red |
Full Material | Polypropylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.