Quantity | Unit price |
---|---|
500 - 9999 | $0.4674 |
10000 - 24999 | $0.4487 |
25000 + | $0.3388 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Length | 152.4 mm |
---|---|
Length | 6.000 in |
Tag Length | 33.3 mm |
Tag Length | 1.312 in |
Tag Width | 12.7 mm |
Tag Width | 0.500 in |
Color | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue