Quantity | Unit price |
---|---|
1 - 89 | $1.62 |
90 - 224 | $1.46 |
225 - 449 | $1.24 |
450 - 899 | $0.99 |
900 + | $0.74 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 15.7 mm |
---|---|
Base Diameter | 0.620 in |
Knob Diameter | 25.4 mm |
Knob Diameter | 1.000 in |
Knob Height | 22.4 mm |
Knob Height | 0.880 in |
Thread Size | 5/16-18 |
Finish | Clear Zinc |
Insert Material | Steel |
Insert Type | Stop Nut |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue