Banjo Union Plugs are designed to protect banjo unions from damage, wear and tear, and dirt or moisture ingress. They provide a secure fit on banjo unions DIN 7642 B/E, forming a reliable sealing surface to prevent leaks.
Ideal for hydraulic and fluid systems, they are durable and can come with or without a cover tab. It can be used in applications in automotive or industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Pipe Outside Diameter | Plug Type | Inside Diameter | Outside Diameter | View |
---|---|---|---|---|---|---|---|
$0.4283 - $2.5293 | 4812 In stock |
0.393 in
10 mm
|
Without Tab
|
0.563 in
14.3 mm
|
0.780 in
19.8 mm
|
||
BUP105A | $0.3493 - $2.0638 | 14320 In stock |
0.314 in
8 mm
|
Without Tab
|
0.484 in
12.3 mm
|
0.744 in
18.9 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.