Quantity | Unit price |
---|---|
1000 - 4999 | $0.0495 |
5000 - 9999 | $0.0445 |
10000 - 24999 | $0.0401 |
25000 + | $0.0361 |
Thread Length | 25.4 mm |
---|---|
Thread Length | 1 in |
Thread Size | Not Threaded |
Receptacle Thread Length | 10.8 mm |
Receptacle Thread Length | 0.425 in |
Head Diameter | 11.1 mm |
Head Diameter | 0.437 in |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Color | White |
Full Material | Polycarbonate |
Material Flammability Standard | UL94 V-2 |
Overall Length | 60.9 mm |
Overall Length | 2.398 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue