Quantity | Unit price |
---|---|
1 - 124 | $3.6938 |
125 - 249 | $1.6804 |
250 - 499 | $1.1747 |
500 - 2999 | $0.6707 |
3000 - 5999 | $0.6041 |
6000 + | $0.5709 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 57.5 mm |
---|---|
Overall Diameter | 2.264 in |
Overall Height | 12.4 mm |
Overall Height | 0.488 in |
Fitting Style | Push-Fit |
Hole Type | Round |
Color | Black |
Full Material | Polyvinyl Chloride |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.