Quantity | Unit price |
---|---|
1 - 1249 | $1.3731 |
1250 - 2499 | $0.6238 |
2500 - 4999 | $0.4375 |
5000 - 24999 | $0.2498 |
25000 - 49999 | $0.2257 |
50000 + | $0.2119 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 25 mm |
---|---|
Overall Diameter | 0.984 in |
Overall Height | 6.5 mm |
Overall Height | 0.256 in |
Fitting Style | Push-Fit |
Hole Type | Round |
Color | Black |
Full Material | Polyvinyl Chloride |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.