Quantity | Unit price |
---|---|
1 - 2499 | $0.7479 |
2500 - 4999 | $0.3392 |
5000 - 9999 | $0.2377 |
10000 - 29999 | $0.136 |
30000 - 59999 | $0.1223 |
60000 + | $0.1157 |
Overall Diameter | 17.5 mm |
---|---|
Overall Diameter | 0.689 in |
Overall Height | 7.1 mm |
Overall Height | 0.280 in |
Fitting Style | Push-Fit |
Hole Type | Round |
Color | Black |
Full Material | Polyvinyl Chloride |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.