Menu Search

Blanking Plugs

In stock

Blanking Plugs are used for the sheet metal industry as a protection against sharp edge and are ideal for closing panel cavities. Rubber and plastic blanking plugs provide a clean finish and are an easy to use, quick blanking solution.

Our Polyvinyl Chloride (PVC ) and Thermoplastic Elastomer (TPE) Hole Plugs come in black. The PVC hole plug features non-staining properties. They offer resistance to ozone, acids, and sunlight - with excellent aging qualities. The TPE options is highly resistant to oils, acids and alkalis. These durable rubber hole plugs are resistant to temperatures up to 203F.
Available are a range of Threaded Rubber Plugs made from black Silicone Rubber. These threaded blanking plugs can be pushed into place using a blunt tipped tool. They are used to give water-tight protection to spare holes that need to be closed off. The silicone plug features a pull tab for super easy removal, and they provide a suitable fit for standard Metric and PG sizes.

If you're looking for something aesthetically pleasing, browse our Connector Port Plugs. Made from flame resistant Nylon 6/6 with a UL94 V2 rating. This plugs come in a choice of black or grey color options. They blank off redundant connector ports and offer a quick and easy installation solution - simply press-fit into the designated hole.

Our blanking plug range comes in an array of size options, and materials to suit your application needs.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Cable Size All
Show more Show less
Compatible Hole Diameter Range All
Show more Show less
Panel Thickness Range All
Material Silicone
Show more Show less
Color All
Show less filters Show more filters
6 results
Product SKUs information
Item Code Price range Availability Cable Size Color Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
$0.4501 - $0.6346 399 In stock
M12/PG7
Black
Silicone
0.039 - 0.079 in
$0.8481 - $2.0129 100 In stock
M25/PG21
Black
Silicone
0.039 - 0.079 in
$0.3711 - $0.987 Request the lead time here
M16/PG9
Black
Silicone
0.039 - 0.079 in
$1.1984 - $2.7783 100 In stock
M32
Black
Silicone
$0.4771 - $1.2693 Request the lead time here
M20/PG11 + PG13.5
Black
Silicone
0.039 - 0.079 in
$0.5018 - $1.9433 12800 In stock
PG16
Black
Silicone
0.039 - 0.079 in
Blanking Plug - Compatible Hole Diameter 12.2 mm | 0.48 in ; Overall Diameter 28.8 mm | 1.134 in ; Push-Fit ; Silicone ; Black

551846

Price Range
$0.6346 - $0.4501

Stock Levels
399 In stock
Attributes
  • Overall Diameter
    1.134 in
  • Fitting Style
    Push-Fit
  • Hole Type
    Round Hole
  • Panel Thickness Range
    0.039 - 0.079 in
  • Cable Size
    M12/PG7
Blanking Plug - ; Overall Diameter 50.0 mm | 1.969 in ; Push-Fit ; Silicone ; Black

551850

Price Range
$2.0129 - $0.8481

Stock Levels
100 In stock
Attributes
  • Overall Diameter
    1.969 in
  • Fitting Style
    Push-Fit
  • Hole Type
    Round Hole
  • Panel Thickness Range
    0.039 - 0.079 in
  • Cable Size
    M25/PG21
Blanking Plug - ; Overall Diameter 31.8 mm | 1.252 in ; Push-Fit ; Silicone ; Black

551847

Price Range
$0.987 - $0.3711

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    1.252 in
  • Fitting Style
    Push-Fit
  • Hole Type
    Round Hole
  • Panel Thickness Range
    0.039 - 0.079 in
  • Cable Size
    M16/PG9
Blanking Plug - ; Overall Diameter 56.0 mm | 2.205 in ; Push-Fit ; Silicone ; Black

551851

Price Range
$2.7783 - $1.1984

Stock Levels
100 In stock
Attributes
  • Overall Diameter
    2.205 in
  • Fitting Style
    Push-Fit
  • Hole Type
    Round
  • Cable Size
    M32
  • Color
    Black
Blanking Plug - ; Overall Diameter 39.1 mm | 1.539 in ; Push-Fit ; Silicone ; Black

551848

Price Range
$1.2693 - $0.4771

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    1.539 in
  • Fitting Style
    Push-Fit
  • Hole Type
    Round Hole
  • Panel Thickness Range
    0.039 - 0.079 in
  • Cable Size
    M20/PG11 + PG13.5
Blanking Plug - Compatible Hole Diameter 22.8 mm | 0.898 in ; Overall Diameter 44.3 mm | 1.744 in ; Push-Fit ; Silicone ; Black

551849

Price Range
$1.9433 - $0.5018

Stock Levels
12800 In stock
Attributes
  • Overall Diameter
    1.744 in
  • Fitting Style
    Push-Fit
  • Hole Type
    Round Hole
  • Panel Thickness Range
    0.039 - 0.079 in
  • Cable Size
    PG16