Quantity | Unit price |
---|---|
1 - 11 | $6.0098 |
12 - 24 | $4.4961 |
25 - 124 | $2.9975 |
125 - 249 | $2.9369 |
250 - 624 | $2.846 |
625 - 1129 | $2.7098 |
1130 + | $2.5433 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 10 |
Outside Diameter | 406.4 mm |
Outside Diameter | 16.000 in |
Bolt Circle Diameter | 362 mm |
Bolt Circle Diameter | 14.250 in |
Bolt Hole Size | 25.4 mm |
Bolt Hole Size | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.