Quantity | Unit price |
---|---|
1 - 4 | $8.9158 |
5 - 9 | $7.4356 |
10 - 49 | $5.9438 |
50 - 99 | $5.8291 |
100 - 249 | $5.6455 |
250 - 499 | $5.3586 |
500 + | $5.0603 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 1500 |
Compatible Nominal Pipe Sizes (All) | 12.000 in |
Outside Diameter | 673.1 mm |
Outside Diameter | 26.500 in |
Bolt Circle Diameter | 571.5 mm |
Bolt Circle Diameter | 22.500 in |
Bolt Hole Size | 54 mm |
Bolt Hole Size | 2.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.