Quantity | Unit price |
---|---|
1 - 4 | $28.2626 |
5 - 9 | $23.5395 |
10 - 49 | $18.8469 |
50 - 99 | $18.4684 |
100 - 249 | $17.8629 |
250 - 499 | $16.9545 |
500 + | $16.0463 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 1500 |
Compatible Nominal Pipe Sizes (All) | 14.000 in |
Outside Diameter | 749.3 mm |
Outside Diameter | 29.500 in |
Bolt Circle Diameter | 635 mm |
Bolt Circle Diameter | 25.000 in |
Bolt Hole Size | 60.3 mm |
Bolt Hole Size | 2.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.