Quantity | Unit price |
---|---|
1 - 4 | $22.6617 |
5 - 9 | $18.8922 |
10 - 49 | $15.1078 |
50 - 99 | $14.8201 |
100 - 249 | $14.3659 |
250 - 499 | $13.6091 |
500 + | $12.8522 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 1500 |
Compatible Nominal Pipe Sizes (All) | 18.000 in |
Outside Diameter | 914.4 mm |
Outside Diameter | 36.000 in |
Bolt Circle Diameter | 774.7 mm |
Bolt Circle Diameter | 30.500 in |
Bolt Hole Size | 73 mm |
Bolt Hole Size | 2.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.