| Quantity | Unit price |
|---|---|
| 1 - 9 | $24.2007 |
| 10 - 49 | $16.1392 |
| 50 + | $14.5253 |
| Color | Black |
|---|---|
| Full Material | Polypropylene |
| Class Pressure Rating | 1500 |
| Compatible Nominal Pipe Sizes (All) | 20.000 in |
| Outside Diameter | 984.3 mm |
| Outside Diameter | 38.750 in |
| Bolt Circle Diameter | 831.9 mm |
| Bolt Circle Diameter | 32.750 in |
| Bolt Hole Size | 79.4 mm |
| Bolt Hole Size | 3.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue