Quantity | Unit price |
---|---|
1 - 11 | $5.2227 |
12 - 24 | $3.9208 |
25 - 124 | $2.6038 |
125 - 249 | $2.5584 |
250 - 624 | $2.4827 |
625 - 1129 | $2.3616 |
1130 + | $2.2103 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 1500 |
Compatible Nominal Pipe Sizes (All) | 5.000 in |
Outside Diameter | 374.7 mm |
Outside Diameter | 14.750 in |
Bolt Circle Diameter | 292.1 mm |
Bolt Circle Diameter | 11.500 in |
Bolt Hole Size | 41.3 mm |
Bolt Hole Size | 1.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.