Quantity | Unit price |
---|---|
1 - 11 | $9.9759 |
12 - 24 | $7.4934 |
25 - 124 | $4.9805 |
125 - 249 | $4.8897 |
250 - 624 | $4.7382 |
625 - 1129 | $4.4808 |
1130 + | $4.2538 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 10 |
Outside Diameter | 444.5 mm |
Outside Diameter | 17.500 in |
Bolt Circle Diameter | 387.4 mm |
Bolt Circle Diameter | 15.250 in |
Bolt Hole Size | 28.6 mm |
Bolt Hole Size | 1.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.