Quantity | Unit price |
---|---|
1 - 4 | $14.3508 |
5 - 9 | $11.959 |
10 - 49 | $9.5673 |
50 - 99 | $9.3705 |
100 - 249 | $9.0981 |
250 - 499 | $8.5983 |
500 + | $8.1291 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 16 |
Outside Diameter | 647.7 mm |
Outside Diameter | 25.500 in |
Bolt Circle Diameter | 571.5 mm |
Bolt Circle Diameter | 22.500 in |
Bolt Hole Size | 34.9 mm |
Bolt Hole Size | 1.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.