Quantity | Unit price |
---|---|
1 - 4 | $28.5048 |
5 - 9 | $23.7515 |
10 - 49 | $18.9982 |
50 - 99 | $18.6198 |
100 - 249 | $18.0142 |
250 - 499 | $17.1059 |
500 + | $16.1977 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 24 |
Outside Diameter | 914.4 mm |
Outside Diameter | 36.000 in |
Bolt Circle Diameter | 812.8 mm |
Bolt Circle Diameter | 32.000 in |
Bolt Hole Size | 41.3 mm |
Bolt Hole Size | 1.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.