Quantity | Unit price |
---|---|
1 - 4 | $53.7549 |
5 - 9 | $41.8263 |
10 - 49 | $23.8878 |
50 - 99 | $23.4034 |
100 - 249 | $22.707 |
250 - 499 | $21.4958 |
500 + | $20.285 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 30 |
Outside Diameter | 1092.2 mm |
Outside Diameter | 43.000 in |
Bolt Circle Diameter | 997 mm |
Bolt Circle Diameter | 39.250 in |
Bolt Hole Size | 47.6 mm |
Bolt Hole Size | 1.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.