Quantity | Unit price |
---|---|
1 - 11 | $3.0178 |
12 - 24 | $2.2605 |
25 - 124 | $1.5146 |
125 - 249 | $1.4802 |
250 - 624 | $1.4343 |
625 - 1129 | $1.354 |
1130 + | $1.2851 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 6 |
Outside Diameter | 317.5 mm |
Outside Diameter | 12.500 in |
Bolt Circle Diameter | 260.7 mm |
Bolt Circle Diameter | 10.265 in |
Bolt Hole Size | 22.2 mm |
Bolt Hole Size | 0.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.