Quantity | Unit price |
---|---|
1 - 11 | $7.929 |
12 - 24 | $5.9438 |
25 - 124 | $3.9587 |
125 - 249 | $3.8899 |
250 - 624 | $3.7637 |
625 - 1129 | $3.5686 |
1130 + | $3.3735 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 10 |
Outside Diameter | 508 mm |
Outside Diameter | 20.000 in |
Bolt Circle Diameter | 431.8 mm |
Bolt Circle Diameter | 17.000 in |
Bolt Hole Size | 34.9 mm |
Bolt Hole Size | 1.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.