Quantity | Unit price |
---|---|
1 - 4 | $8.0535 |
5 - 9 | $6.7062 |
10 - 49 | $5.3589 |
50 - 99 | $5.2529 |
100 - 249 | $5.1016 |
250 - 499 | $4.8292 |
500 + | $4.5566 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 12 |
Outside Diameter | 558.8 mm |
Outside Diameter | 22.000 in |
Bolt Circle Diameter | 489 mm |
Bolt Circle Diameter | 19.250 in |
Bolt Hole Size | 34.9 mm |
Bolt Hole Size | 1.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.