Quantity | Unit price |
---|---|
1 - 4 | $5.3931 |
5 - 9 | $4.4866 |
10 - 49 | $3.5915 |
50 - 99 | $3.5227 |
100 - 249 | $3.4079 |
250 - 499 | $3.2358 |
500 + | $3.0522 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 14 |
Outside Diameter | 603.3 mm |
Outside Diameter | 23.750 in |
Bolt Circle Diameter | 527.1 mm |
Bolt Circle Diameter | 20.750 in |
Bolt Hole Size | 38.1 mm |
Bolt Hole Size | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.