Quantity | Unit price |
---|---|
1 - 4 | $26.7035 |
5 - 9 | $22.2528 |
10 - 49 | $17.8022 |
50 - 99 | $17.4541 |
100 - 249 | $16.9545 |
250 - 499 | $16.0463 |
500 + | $15.138 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 32 |
Outside Diameter | 1193.8 mm |
Outside Diameter | 47.000 in |
Bolt Circle Diameter | 1079.5 mm |
Bolt Circle Diameter | 42.500 in |
Bolt Hole Size | 60.3 mm |
Bolt Hole Size | 2.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.