Quantity | Unit price |
---|---|
1 - 11 | $7.1453 |
12 - 24 | $5.3437 |
25 - 124 | $3.5727 |
125 - 249 | $3.497 |
250 - 624 | $3.391 |
625 - 1129 | $3.2092 |
1130 + | $3.0429 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 8 |
Outside Diameter | 419.1 mm |
Outside Diameter | 16.500 in |
Bolt Circle Diameter | 349.3 mm |
Bolt Circle Diameter | 13.750 in |
Bolt Hole Size | 31.8 mm |
Bolt Hole Size | 1.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.