Quantity | Unit price |
---|---|
1 - 24 | $2.4374 |
25 - 49 | $1.9075 |
50 - 249 | $1.0854 |
250 - 499 | $1.0626 |
500 - 1249 | $1.031 |
1250 - 2499 | $0.9765 |
2500 + | $0.922 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 900 |
Class Pressure Rating | 1500 |
Compatible Nominal Pipe Sizes (All) | ANSI 3/4 |
Outside Diameter | 130.2 mm |
Outside Diameter | 5.125 in |
Bolt Circle Diameter | 88.9 mm |
Bolt Circle Diameter | 3.500 in |
Bolt Hole Size | 130.2 mm |
Bolt Hole Size | 5.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.