Quantity | Unit price |
---|---|
1 - 11 | $3.9208 |
12 - 24 | $2.9369 |
25 - 124 | $1.9528 |
125 - 249 | $1.9226 |
250 - 624 | $1.8621 |
625 - 1129 | $1.7561 |
1130 + | $1.6652 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 900 |
Compatible Nominal Pipe Sizes (All) | ANSI 4 |
Outside Diameter | 292.1 mm |
Outside Diameter | 11.500 in |
Bolt Circle Diameter | 235 mm |
Bolt Circle Diameter | 9.250 in |
Bolt Hole Size | 31.8 mm |
Bolt Hole Size | 1.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.