Quantity | Unit price |
---|---|
1 - 24 | $0.4417 |
25 - 49 | $0.3304 |
50 - 249 | $0.2203 |
250 - 499 | $0.2157 |
500 + | $0.2088 |
Color | Black |
---|---|
Full Material | PolyCor Corrugated Polypropylene |
Class Pressure Rating | 10 |
Compatible Nominal Pipe Sizes (All) | DN 20 |
Outside Diameter | 105.0 mm |
Outside Diameter | 4.134 in |
Bolt Circle Diameter | 75.0 mm |
Bolt Circle Diameter | 2.953 in |
Bolt Hole Size | 14.0 mm |
Bolt Hole Size | 0.551 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.