Quantity | Unit price |
---|---|
1 - 11 | $5.0325 |
12 - 24 | $3.7748 |
25 - 124 | $2.5155 |
125 - 249 | $2.4658 |
250 + | $2.3895 |
Color | Black |
---|---|
Full Material | Corrugated Polypropylene |
Class Pressure Rating | 10 |
Compatible Nominal Pipe Sizes (All) | DN 200 |
Outside Diameter | 340.0 mm |
Outside Diameter | 13.386 in |
Bolt Circle Diameter | 295.0 mm |
Bolt Circle Diameter | 11.614 in |
Bolt Hole Size | 22.0 mm |
Bolt Hole Size | 0.866 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.