Quantity | Unit price |
---|---|
1 - 11 | $6.7516 |
12 - 24 | $5.0637 |
25 - 124 | $3.3758 |
125 - 249 | $3.3077 |
250 + | $3.2064 |
Color | Black |
---|---|
Full Material | Corrugated Polypropylene |
Class Pressure Rating | 10 |
Compatible Nominal Pipe Sizes (All) | DN 250 |
Outside Diameter | 395.0 mm |
Outside Diameter | 15.551 in |
Bolt Circle Diameter | 350.0 mm |
Bolt Circle Diameter | 13.78 in |
Bolt Hole Size | 22.0 mm |
Bolt Hole Size | 0.866 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.