Quantity | Unit price |
---|---|
1 - 11 | $10.6042 |
12 - 24 | $7.9534 |
25 - 124 | $5.3013 |
125 - 249 | $5.1954 |
250 + | $5.0364 |
Color | Black |
---|---|
Full Material | Corrugated Polypropylene |
Class Pressure Rating | 10 |
Compatible Nominal Pipe Sizes (All) | DN 350 |
Outside Diameter | 505.0 mm |
Outside Diameter | 19.882 in |
Bolt Circle Diameter | 460.0 mm |
Bolt Circle Diameter | 18.11 in |
Bolt Hole Size | 22.0 mm |
Bolt Hole Size | 0.866 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.