Quantity | Unit price |
---|---|
1 - 4 | $9.2531 |
5 - 9 | $6.9399 |
10 - 49 | $4.6266 |
50 - 99 | $4.5336 |
100 + | $4.3948 |
Color | Black |
---|---|
Full Material | Corrugated Polypropylene |
Class Pressure Rating | 10 |
Compatible Nominal Pipe Sizes (All) | DN 400 |
Outside Diameter | 565.0 mm |
Outside Diameter | 22.244 in |
Bolt Circle Diameter | 515.0 mm |
Bolt Circle Diameter | 20.276 in |
Bolt Hole Size | 26.0 mm |
Bolt Hole Size | 1.024 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.