Quantity | Unit price |
---|---|
1 - 4 | $23.8938 |
5 - 9 | $17.9208 |
10 - 49 | $11.9461 |
50 - 99 | $11.7084 |
100 + | $11.349 |
Color | Black |
---|---|
Full Material | Corrugated Polypropylene |
Class Pressure Rating | 10 |
Compatible Nominal Pipe Sizes (All) | DN 600 |
Outside Diameter | 780.0 mm |
Outside Diameter | 30.709 in |
Bolt Circle Diameter | 725.0 mm |
Bolt Circle Diameter | 28.543 in |
Bolt Hole Size | 27.0 mm |
Bolt Hole Size | 1.063 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.