Quantity | Unit price |
---|---|
1 - 11 | $4.0312 |
12 - 24 | $3.0224 |
25 - 124 | $2.015 |
125 - 249 | $1.9745 |
250 + | $1.9139 |
Color | Black |
---|---|
Full Material | Corrugated Polypropylene |
Class Pressure Rating | 25 |
Compatible Nominal Pipe Sizes (All) | DN 150 |
Outside Diameter | 300.0 mm |
Outside Diameter | 11.811 in |
Bolt Circle Diameter | 250.0 mm |
Bolt Circle Diameter | 9.843 in |
Bolt Hole Size | 26.0 mm |
Bolt Hole Size | 1.024 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.