Quantity | Unit price |
---|---|
1 - 11 | $7.9693 |
12 - 24 | $5.9762 |
25 - 124 | $3.9847 |
125 - 249 | $3.9037 |
250 + | $3.7841 |
Color | Black |
---|---|
Full Material | Corrugated Polypropylene |
Class Pressure Rating | 25 |
Compatible Nominal Pipe Sizes (All) | DN 250 |
Outside Diameter | 425.0 mm |
Outside Diameter | 16.732 in |
Bolt Circle Diameter | 370.0 mm |
Bolt Circle Diameter | 14.567 in |
Bolt Hole Size | 30.0 mm |
Bolt Hole Size | 1.181 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.