| Quantity | Unit price |
|---|---|
| 2 - 9 | $15.6243 |
| 10 - 49 | $7.8121 |
| 50 + | $7.0309 |
| Color | Black |
|---|---|
| Full Material | PolyCor Corrugated Polypropylene |
| Class Pressure Rating | 25 |
| Compatible Nominal Pipe Sizes (All) | DN 400 |
| Outside Diameter | 660.0 mm |
| Outside Diameter | 25.984 in |
| Bolt Circle Diameter | 23.031 in |
| Bolt Circle Diameter | 585.0 mm |
| Bolt Hole Size | 39.0 mm |
| Bolt Hole Size | 1.535 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue