Quantity | Unit price |
---|---|
1 - 4 | $15.4472 |
5 - 9 | $11.5848 |
10 - 49 | $7.7236 |
50 - 99 | $7.5687 |
100 + | $7.3369 |
Color | Black |
---|---|
Full Material | PolyCor Corrugated Polypropylene |
Class Pressure Rating | 25 |
Compatible Nominal Pipe Sizes (All) | DN 500 |
Outside Diameter | 730.0 mm |
Outside Diameter | 28.74 in |
Bolt Circle Diameter | 660.0 mm |
Bolt Circle Diameter | 25.984 in |
Bolt Hole Size | 36.0 mm |
Bolt Hole Size | 1.417 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.