Quantity | Unit price |
---|---|
1 - 4 | $12.6267 |
5 - 9 | $9.47 |
10 - 49 | $6.3133 |
50 - 99 | $6.1871 |
100 + | $5.9978 |
Color | Black |
---|---|
Full Material | Corrugated Polypropylene |
Class Pressure Rating | 40 |
Compatible Nominal Pipe Sizes (All) | DN 400 |
Outside Diameter | 660.0 mm |
Outside Diameter | 25.984 in |
Bolt Circle Diameter | 585.0 mm |
Bolt Circle Diameter | 23.031 in |
Bolt Hole Size | 39.0 mm |
Bolt Hole Size | 1.535 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.