Quantity | Unit price |
---|---|
1 - 24 | $0.319 |
25 - 49 | $0.2386 |
50 - 249 | $0.1594 |
250 - 499 | $0.156 |
500 + | $0.1514 |
Color | Black |
---|---|
Full Material | Corrugated Polypropylene |
Class Pressure Rating | 6 |
Compatible Nominal Pipe Sizes (All) | DN 15 |
Outside Diameter | 80.0 mm |
Outside Diameter | 3.15 in |
Bolt Circle Diameter | 55.0 mm |
Bolt Circle Diameter | 2.165 in |
Bolt Hole Size | 11.0 mm |
Bolt Hole Size | 0.433 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.