Quantity | Unit price |
---|---|
1 - 11 | $6.2294 |
12 - 24 | $4.6718 |
25 - 124 | $3.114 |
125 - 249 | $3.0518 |
250 + | $2.9581 |
Color | Black |
---|---|
Full Material | Corrugated Polypropylene |
Class Pressure Rating | 6 |
Compatible Nominal Pipe Sizes (All) | DN 250 |
Outside Diameter | 375.0 mm |
Outside Diameter | 14.764 in |
Bolt Circle Diameter | 335.0 mm |
Bolt Circle Diameter | 13.189 in |
Bolt Hole Size | 18.0 mm |
Bolt Hole Size | 0.709 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.