Quantity | Unit price |
---|---|
1 - 4 | $6.4984 |
5 - 9 | $5.4103 |
10 - 49 | $4.322 |
50 - 99 | $4.2443 |
100 - 249 | $4.1199 |
250 - 499 | $3.9023 |
500 + | $3.6846 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 14 |
Outside Diameter | 533.4 mm |
Outside Diameter | 21.000 in |
Bolt Circle Diameter | 476.3 mm |
Bolt Circle Diameter | 18.750 in |
Bolt Hole Size | 28.6 mm |
Bolt Hole Size | 1.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.