Quantity | Unit price |
---|---|
1 - 4 | $24.811 |
5 - 9 | $20.6633 |
10 - 49 | $16.5307 |
50 - 99 | $16.1977 |
100 - 249 | $15.7435 |
250 - 499 | $14.8807 |
500 + | $14.0481 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 36 |
Outside Diameter | 1168.4 mm |
Outside Diameter | 46.000 in |
Bolt Circle Diameter | 1085.9 mm |
Bolt Circle Diameter | 42.750 in |
Bolt Hole Size | 41.3 mm |
Bolt Hole Size | 1.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.