Quantity | Unit price |
---|---|
1 - 11 | $2.9821 |
12 - 24 | $2.2556 |
25 - 124 | $1.4973 |
125 - 249 | $1.4669 |
250 - 624 | $1.423 |
625 - 1129 | $1.3474 |
1130 + | $1.2732 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 6 |
Outside Diameter | 279.4 mm |
Outside Diameter | 11.000 in |
Bolt Circle Diameter | 241.3 mm |
Bolt Circle Diameter | 9.500 in |
Bolt Hole Size | 22.2 mm |
Bolt Hole Size | 0.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.