Quantity | Unit price |
---|---|
1 - 2 | $24.69 |
3 - 6 | $17.6358 |
7 - 9 | $12.3526 |
10 - 19 | $8.8254 |
20 - 99 | $7.0694 |
100 - 199 | $6.7062 |
200 + | $6.3581 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 1500 |
Compatible Nominal Pipe Sizes (All) | ANSI 10 |
Outside Diameter | 584.2 mm |
Outside Diameter | 23.000 in |
Bolt Circle Diameter | 482.6 mm |
Bolt Circle Diameter | 19.000 in |
Bolt Hole Size | 50.8 mm |
Bolt Hole Size | 2.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.